Miller Mechanical Repair

Honeywell Safety Training

  • $1,200.00


Prerequisite Requirements:

  • ONLY authorized Miller repair center technicians may attend this course. If you are not an authorized repair center with Miller, your registration will be declined. 
  • If you are an authorized Miller/PIP repair center technician and hold a valid certificate that is expired, this class can be purchased as a refresher to re-certify. If none of the dates/locations work, a private virtual refresher session is available.  Call or email us for a quote or additional information: 855-565-6722.


This 3-day Mechanical Device Training includes instruction on service and repair of Miller Self Retracting Lifelines (SRLs) with and without emergency retrieval. This course also includes service and repair of tripods.

After successful completion of the course, Technicians will leave with a 2-year certification.

In order to maintain a low student to instructor ratio, classes are limited to 8 participants. This ratio enables us to give maximum hands-on participation during the training.

Miller/PIP will provide all required training tools, non-prescription safety glasses and aprons for use during the training. Participants should come with work clothes, safety toe (steel or composite) shoes and prescription safety glasses (if needed).

All course materials will be provided. Dress is casual. Jeans are appropriate, but flip-flops, open toed shoes or any revealing attire is not permitted. 


We Also Recommend