Fall Protection Competent Person Refresher
Prerequisite Requirement: 16-hr Fall Protection Competent Person
Do NOT order this class if you have not successfully taken the 16-HR Fall Protection Competent Person with Honeywell within the past two years (or hold a Honeywell certificate that has recently expired in the last 3-6 months). NOTE: Certificates expired past 3 months will require a certificate extension fee to re-take this course. Certificates expired beyond 6 months will require re-taking the full course. You may be asked to submit a current certificate with registration. Questions? Please call 855-565-6722. |
This training is also available as a virtual session or as an online/on-demand class. |
DESCRIPTION
This is an 8-hour Fall Prevention & Protection training course designed for previously trained competent persons. This training course covers the highlights and most recent changes required by OSHA 1926.32(f), 1926.500 and 1910 fall protection standards. Course highlights include work applications and scenarios as well as new regulatory and fall protection product developments.
If you have taken the Honeywell Fall Protection Competent Person course which includes the additional day of hands-on equipment inspection, this course will honor the re-certification.
PROGRAM TOPICS
- Overview of Fall Prevention and Protection
- The Need for Fall Protection
- Hazard Analysis
- Recognition of hazards
- Evaluation criteria
- Control measures
- Fall Prevention vs. Protection
- General Principles of Fall Protection
- Fall clearance calculations
- Total fall distance calculations
- Minimizing fall forces (live demonstrations)
- Fall Protection on Aerial Lifts and Ladders
- Competent Person Inspection (Hands-on Practicum)