SCBA/SAR Repair & Maintenance Training
All attendees must be pre-approved before attending any of the following Honeywell Self-Contained Breathing Apparatus (SCBA) or Supplied-Air Respirator (SAR) training courses:
- Panther/Cougar/HIP PAC/SAR (2 days)
- SCBA Re-certification (1 day)
- Titan (2 days)
SCBA Re-certification Prerequisite Requirements:
If you DO NOT/CANNOT meet these prerequisites for the re-certification class, then you must enroll into the appropriate 2-day training course. |
Technicians attending the Honeywell SCBA/SAR regulator repair/maintenance training courses must bring to class the following tools. A MAXIMUM OF TWO TECHNICIANS MAY SHARE THE TOOL KIT
STANDARD TOOLS REQUIRED FOR CLASS
- Flat Blade Screwdrivers: Medium, Small, and Jewelers with a Narrow Blade
- Phillips Screwdrivers: #1, #2, and small, pocket size.
- Retaining Ring Pliers: (Internal & External, or combination)
- ¼” “T” Handle Driver OR ¼” Drive Ratchet
- 6” or 8” Adjustable Wrench
- Needle Nose Pliers
- Assorted Picks, Plastic are best, metal dental picks will work
- 6” Quick Grip (bar style clamp) or 6” “C” Clamp
- 1/4” Drive, Deep Socket Set: (Must include at minimum: 1/4”, 5/16”, 11/32“, 7/16”, & 1/2“)
- Open End Wrenches: (Thin headed Tappet wrenches recommended
- (Must include at minimum: 5/16”, 3/8”, 7/16”, 1/2“, 9/16”, 5/8”, 11/16”, & 3/4“)
- Allen Wrench Set: (Must include at minimum: .050, 1/16”, 5/64”, 3/32”, 7/64”, 1/8”, 9/64”, 5/32”, & 3/16”)
- Tool Box or Bag
STANDARD TOOLS (NOT REQUIRED FOR CLASS)
- Screwdriver, 1/8” Flat Blade X 4” or 6” long, (Warrior SCBA)
- 3/4“, 6 point, deep socket, (For UAC Over-Pressure Relief valve, Panther SCBA)
- 1”, 6 point, deep socket (For UAC fitting, Panther SCBA)
- Torque Screwdriver, 2 - 40 in. lbs. (Various uses, Panther SCBA/SAR)
- Recommended Bits for Torque Screwdriver or Low Torque Electric Screwdriver.
- (Various uses, Panther SCBA/SAR) #1 & # 2 Phillips, #1 & # 2 Flat Blade, Allen Set 5/64”, 3/32”, 7/64”, 1/8”, 9/64”, 5/32”, & 3/16”
- 1” Open-End Wrench (2 Req’d, Hip Pack 975200 regulator)
- Number 61 Drill Bit (For piston seat removal, Hip Pack 975200 regulator)*
- Punch 5/64” (Sigma Machined Body Regulators Only)
- Torque Wrench: (0 – 100 in.lbs. or 0 – 150 in.lbs.). (Various uses, Panther SCBA/SAR)
- Small Ball Peen Hammer (Various uses, Panther SCBA/SAR)
- 1¼” Crows Foot Wrench for Cylinder Valve
- Torque Wrench 0 – 100 ft.lbs for Cylinder Valve
HONEYWELL SPECIAL TOOLS (NOT REQUIRED FOR CLASS)
- 997022 Db Meter for all Whistle Alarms**
- 997009, Panther/Sigma O-ring Tool for Bypass**
- 997010, Panther/Sigma O-ring Tool for Alarm Piston (Needed to install O-ring on Gauge/Alarm Assy., 961040 & 961060)**
- 997011, Panther/Sigma Second Stage Leak Test Tool**
- 962246, Speaking Diaphragm and 20/20 Facepiece AIR KLIC Removal Tool**
PosiChek3 SCBA/SAR Adapters (NOT REQUIRED FOR CLASS)
- 752534, PosiChek3 Adapter, 2002 Panther HUD, w/OTS (Over-The-Shoulder) Buddy Breather**
- 752528, PosiChek3 Adapter, ’92 or ’97 Panther/SIGMA Style w/Q.D. / Hip-Pac w/ Q.D.**
- 752530, PosiChek3 Adapter, 2002 Panther HUD, w/o OTS Buddy Breather / Cougar /OMEGA w/o Q.D. / Hip-Pac w/o Q.D**
- 752533, PosiChek3 Adapter, Hip Pac Regulator**
** Special Tool available from Honeywell Safety Products