SCBA /SAR Re-certification

SCBA /SAR Re-certification

Honeywell Safety Training

  • $195.00


Prerequisite Requirements:

  • ONLY currently certified Honeywell / Sperian / Survivair SCBA/SAR Technicians, re-certifying on: Titan, Panther, Cougar, SIGMA, BA1000, HIP PAC & SAR systems may attend.
  • Persons attending MUST bring at least five (5) PosiChek3 test result sheets from SCBA/SAR systems that they have personally tested within the 90 days prior to the course date.
  • The PosiChek3 test result sheets must reflect the make/model/type.
  • SCBA/SAR systems upon which the technician is being re-certified.

If you DO NOT/CANNOT meet these prerequisites for the re-certification class, then you must enroll into the appropriate 2-day training course.


This course is designed to allow personnel who hold current Panther™, Cougar™, and Warrior SCBA or Panther Hip-Pac®/SAR system Technician certification an efficient, skill-based course to validate and renew their certification. Participants will be required to provide PosiChek3 flow test results as evidence of current work on the pneumatic systems (PosiCheck3 is a calibrated piece of test equipment utilized to verify that the pneumatic systems are working appropriately to meet government standards).


We Also Recommend